HUBBELL
WEEB-LUG-8.0UN, Lay-in lug with WEEB Washer; Tin Plated Copper Lug, M8 or 5/16" hardware, Unassembled
Image of WEEB-LUG-8.0UN WEEB-LUG-8.0UN, Lay-in lug with WEEB Washer; Tin Plated Copper Lug, M8 or 5/16" hardware, Unassembled

WEEB-LUG-8.0UN, Lay-in lug with WEEB Washer; Tin Plated Copper Lug, M8 or 5/16" hardware, Unassembled

Brand: Burndy

Catalog ID: WEEB-LUG-8.0UN

WEEB® Grounding Lug.

  • UL 467 Listed, UL 2703 Listed
  • Made of corrosion-resistant, tin-plated copper
  • Design ensures a quick and easy installation
  • Available with or without WEEB washer technology, assembled or unassembled, with or without installation hardware

General

Application

WEEB grounding lugs are high quality solutions for your grounding needs. The tin-plated lug assures minimum contact resistance and protection against corrosion. The low profile allows installation in a variety of positions with one solid or stranded copper wire (14 AWG to 6 AWG), or two copper wires (12 AWG to 10 AWG) secured by a 1/4-28 stainless steel screw, horizontal to the tang. The WEEB® Grounding Lug is installed using stainless steel mounting hardware. When tightened, the WEEB® washer’s specialized teeth embed into coated metal surfaces or any electrically conductive metal to establish a reliable electrical connection. Availalable with or without varying hardware assembled or unasssembled. UL467 and UL2703 listed.

Catalog Number

WEEB-LUG-8.0UN

Item Type

4D

UPC

781810646823

UPC 14 Digit GTIN

00781810646823

Dimensions

Bolt Size

5/16 in

Dimension - Thread Size

-

Package Height

Package Length

Package Weight

Package Width

Certifications And Compliance

Certified Listed

UL2703

Industry Standard(s)

UL2703

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

14800