Brand: WILEY
Catalog ID: WILEYBRAID24
Application
The corrosion resistant, tin plated copper Wiley line of bonding jumpers are high quality solutions for your system to create an electrical bond between two pieces of galvanized or other uncoated electrically conductive metals. Standard lengths range from 6" to 36", with or without installation hardware assembled or unassembled. Custom lengths are also available on request. UL467 and UL2703 Listed.
Catalog Number
WILEYBRAID24
Item Type
3B
Trade Name
WILEY
UPC
781810565629
UPC 14 Digit GTIN
00781810565629
Bolt Size
1/4 in
Dimension - Thread Size
-
Certification - CSA Approved
N
Certification - cULus
N
Certification - ETL
Y
Certification - UL Recognized
N
Certified Listed
UL2703
Industry Standard(s)
UL2703
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
50
Pallet Quantity
8400