Brand: WILEY
Catalog ID: WILEYBRAID36
Application
The corrosion resistant, tin plated copper Wiley line of bonding jumpers are high quality solutions for your system to create an electrical bond between two pieces of galvanized or other uncoated electrically conductive metals. Standard lengths range from 6" to 36", with or without installation hardware assembled or unassembled. Custom lengths are also available on request. UL467 and UL2703 Listed.
Catalog Number
WILEYBRAID36
Item Type
3C
Trade Name
WILEY
UPC
781810565636
UPC 14 Digit GTIN
00781810565636
Bolt Size
1/4 in
Dimension - Thread Size
-
Length
36 in
Width
0.709 in
Certification - CSA Approved
N
Certification - cULus
N
Certification - ETL
Y
Certification - UL Recognized
N
Certified Listed
UL2703
Industry Standard(s)
UL2703
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
25
Pallet Quantity
4200