HUBBELL
SBA20-50HD Bolt Assy Stainless Steel Hardware
Image of SBA20-50HD SBA20-50HD Bolt Assy Stainless Steel Hardware

SBA20-50HD Bolt Assy Stainless Steel Hardware

Brand: Connector Mfg. Co. (CMC)

Catalog ID: SBA20-50HD

Stainless Steel Bolt Assemblies - Heavy Duty With 2 Flat Washers and 2 Preset Belleville Washers

1/2”-13 thread-hex head bolt assemblies supplied with two flat washers, preset Belleville washer and silicon bronze nut;Recommended for making aluminum to copper or copper to copper flat connections;Each bolt with its respective components is supplied packaged 10 per clear poly bag

  • 1/2”-13 thread-hex head bolt assemblies supplied with two flat washers, preset Belleville washer and silicon bronze nut
  • Recommended for making aluminum to copper or copper to copper flat connections
  • Each bolt with its respective components is supplied packaged 10 per clear poly bag

General

Catalog Number

SBA20-50HD

Material

Stainless Steel

UPC

192663109784

Dimensions

Bolt Size

2 in

Clamping - Maximum

1.25 in

Clamping - Minimum

1 in

Package Height

0 in

Package Length

0 in

Package Weight

0.266 lb

Package Width

0 in