
Brand: Burndy
Catalog ID: 25FWET
Catalog Number
25FWET
Connector Type
Washer - Flat
Material
SILICON BRONZE
UPC
781810140185
UPC 14 Digit GTIN
00781810140185
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25 in
Dimension - Inside Diameter inch
0.25 in
Dimension - Outside Diameter inch
0.625 in
Package Height
Package Length
Package Weight
Package Width
Width
0.25 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Washer - Flat
Carton Quantity
2000
Minimum Pack Quantity
1
Pallet Quantity
99999