
Brand: Burndy
Catalog ID: 38FWSSUSA
Catalog Number
38FWSSUSA
Connector Type
Washer - Flat
Material
STAINLESS STEEL
UPC
781810330449
UPC 14 Digit GTIN
00781810330449
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.375
Dimension - Inside Diameter inch
0.375 in
Package Height
Package Length
Package Weight
Package Width
Width
0.38 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Washer - Flat
Carton Quantity
100
Minimum Pack Quantity
1