Brand: Connector Mfg. Co. (CMC)
Catalog ID: PC1687
PC caps are sized to provide force fits on the listed diameters of conductors. Caps are color coded asindicated and are packaged in clear polyethylene bags which show size and application data. Capsconform to the conductor shape and will remain in place without using tape. A moisture seal cannot always be assured using this method however, and where required, type SC Instant Cable Seals are recommended;Additional intermediate sizes and larger sizes through 4.88” O.D. can also be supplied on special orders to specific color codes. Contact factory for information
Catalog Number
PC1687
Color Code
Pale Blue
Material
PVC (polyvinyl chloride)
Type
Sealant
UPC
192663119387