HUBBELL
CROSSARM GRID GAIN, 4-1/4in WIDE x 4-3/8in TALL
Image of PG3545 CROSSARM GRID GAIN, 4-1/4in WIDE x 4-3/8in TALL

CROSSARM GRID GAIN, 4-1/4in WIDE x 4-3/8in TALL

Brand: Chance

Catalog ID: PG3545

Crossarm grid gains eliminate the need of cutting a gain into the pole. Provides stability for crossarms.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • For use with 5/8" maximum sized bolt
  • Ductile iron per ASTM A-536
  • Galvanized per ASTM A-153

General

Catalog Number

PG3545

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Ductile Iron, ASTM A-536

Style

Flat, with Spurs

Type

Gain

UPC

096359049999

Dimensions

Distance From Pole

N/A

Length

5 in

Weight

1.11 lb

Width

4.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

1280