HUBBELL
Image of C34201SSB100 STAINLESS STEEL BANDING, 3/4in x .03in x 100ft

STAINLESS STEEL BANDING, 3/4in x .03in x 100ft

Brand: Chance

Catalog ID: C34201SSB100

Banding used as a no-drill method of securing components to poles of any material or shape. Sold in 100' coils (quantity one is one 100' coil).

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Material: 201 stainless steel
  • Skived edges to remove burrs
  • Use in conjunction with buckle PSC2080559.

General

Bandwidth

3/4 in

Catalog Number

C34201SSB100

EU RoHS Indicator

No

Material

Stainless Steel

Type

Banding Components

UPC

096359508670

Dimensions

Dimensions

9.500 in x 9.500 in x 1.250 in

Distance From Pole

N/A

Height

1.25 in

Length

9.5 in

Thickness

0.03 in

Weight

7.84 lb

Width

9.5 in

Certifications And Compliance

EU RoHS Indicator

No

Operational

Bandwidth

3/4 in

Logistics

Carton Quantity

5

Pallet Quantity

252