HUBBELL
FOUR-WAY T-SLOT BAR for CONDUIT or EQUIPMENT MOUNTING, 24in LENGTH
Image of C4WT24 FOUR-WAY T-SLOT BAR for CONDUIT or EQUIPMENT MOUNTING, 24in LENGTH

FOUR-WAY T-SLOT BAR for CONDUIT or EQUIPMENT MOUNTING, 24in LENGTH

Brand: Chance

Catalog ID: C4WT24

Aluminum 4-Way T-Slot bar, 24" long. Used in conjunction with through-bolt to mount equipment to poles, structures, walls, enclosures. Slots capture the head of 1/2"bolts.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

Extruded 6061-T6 aluminum material

General

Catalog Number

C4WT24

Material

6061-T6 Aluminum

Style

4-Way

Type

Conduit Bracket

UPC

096359244028

Dimensions

Dimensions

24.000 in x 2.125 in x 1.125 in

Distance From Pole

N/A

Height

1.125 in

Length

24 in

Weight

2.45 lb

Width

2.125 in

Logistics

Pallet Quantity

400