Brand: Chance
Catalog ID: 1CSM150
Catalog Number
1CSM150
Description - End Fitting
Communication clamp
Strength Rating - Minimum Ultimate, Longitudinal (L)
800 lb
Strength Rating - Minimum Ultimate, Transverse (T)
1,500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1,800 lb
UPC
096359722052
Diameter - Rod / Tube
1.5 in
Distance From Pole
15 in
Length
15 in
Mounting Bolt Spacing
6.00 in - 8.00 in
Radius - FWDE Wrap-Around
1.5
Weight
4.2 lb
Phase
1-Phase
Strength Rating - Minimum Ultimate, Longitudinal (L)
800 lb
Strength Rating - Minimum Ultimate, Transverse (T)
1,500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1,800 lb
Carton Quantity
9
Pallet Quantity
216
Standard Package
1