HPS_ID_6535_PRODIMAGE
HPS_ID_6535_PRODIMAGE
HPS_ID_6535_2_PRODIMAGE

CABLE GUARD, 2-3/16in x 5ft, STEEL, U-CABLE STYLE

Brand:

Chance

Catalog ID:

6532

U-Cable guards protect cable where circuits lead from underground to overhead on riser poles applications. Cable guards can be installed with Cat. No. 6539 mounting straps.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • A 3/8" hole is located within 1/2" of the end for grounding
  • Guards are manufactured from 14-guage galvanized steel

Product details

General

Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
14 Gauge Steel
Style
"U" Shape
UPC
096359073451

Dimensions

Distance From Pole
N/A
Length
60 in
Weight
8.43 lb

Certifications And Compliance

RUS Listed Reference
gc - Chield, cable riser

Logistics

Pallet Quantity
100

Resources and downloads