
Brand: Chance
Catalog ID: 6540
The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.
Catalog Number
6540
Coating
Galvanized, ASTM A-153
Material
14 Gauge Steel
Style
Mounting Strap
UPC
096359073512
Dimensions
6 in x 1 in x 3.49 in
Distance From Pole
N/A
Height
3.49 in
Length
6 in
Weight
0.55 lb
Width
1 in
Pallet Quantity
1600