HUBBELL
Lashing Wire Clamp, Type E, 1/4in to 7/16in Strand Size
Image of 9000 Lashing Wire Clamp, Type E, 1/4in to 7/16in Strand Size

Lashing Wire Clamp, Type E, 1/4in to 7/16in Strand Size

Brand: Chance

Catalog ID: 9000

E Lashing Clamp secures lashing wire terminations in aerial messenger applications.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Stud is staked to prevent loss of nut
  • Clamp is galvanized steel

General

Catalog Number

9000

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359076094

Dimensions

Distance From Pole

N/A

Length

1.9 in

Weight

0.11 lb

Width

1 in

Logistics

Pallet Quantity

14400