text.skipToContent text.skipToNavigation

Messenger Wire & Figure-8

Aerial Cable Suspension Clamp, 1-1/2in Pole Offset, .22in to .56in 7/32in to 9/16in) Strand Size

By CHANCE Utility  
Catalog ID: ASC2
Aerial Suspension Clamp, used to secure messenger to pole face. 5/8" hole in clamp base is tapped to remain in position when clamp half is removed. Top hook supports cable during installation.

Aerial Cable Suspension Clamp, 1-1/2in Pole Offset, .43in to .75in (7/16in to 3/4in) Strand Size

By CHANCE Utility  
Catalog ID: ASC3
Aerial Suspension Clamp, used to secure messenger to pole face. 5/8" hole in clamp base is tapped to remain in position when clamp half is removed. Top hook supports cable during installation.

B Beam Clamp

By CHANCE Utility  
Catalog ID: PSC2080244
B Beam Clamp used to deadend strand to I-beams. Set screw provides positioning during attachment of 5/8" bolt.

C-Cable Messenger Suspension Clamp, 3-Bolt, Straight Line, Serpentine Type

By CHANCE Utility  
Catalog ID: PSC2080296
C-Cable Suspension clamp is used for jacketed integrated messenger cable (Figure 8 style). Serpentine grooves in the mounting plates provide superior holding strength of insulated messenger wire. Mount clamp with 5/8" diameter through bolt. Through bolt also serves as clamping member. Clamp includes two 5/8" carriage bolts.

Cable Extension bolt

By CHANCE Utility  
Catalog ID: PSC2080292
Cable Extension bolt creates a second cable run at the same level on the same side of the pole as existing cable run. Use in conjunction with Reinforcing Strap (PSC2080241). Meets Bellcore 627-0005.