HUBBELL
Image of T2070110 SPOOL INSULATOR DEADEND CLEVIS, SWINGING STYLE w/BRACKET and ANSI 53-1 INSULATOR

SPOOL INSULATOR DEADEND CLEVIS, SWINGING STYLE w/BRACKET and ANSI 53-1 INSULATOR

Brand: Chance

Catalog ID: T2070110

Clevis bracket for spool insulators used in secondary deadend applications. Minimum ultimate deadend strength is 2,000 lbs. Includes gray ANSI Class 53-1 spool insulator and angle bracket with 11/16" hole. Replacement components: clevis pin - P2070061; cotter pin - 056746P.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • 23/64" dia. clevis pin with self-locking cotter pin
  • Hot dip galvanized per ASTM A-153
  • Bracket has 5/8" dia. hole for mounting
  • Manufactured in compliance with ANSI/IEEE C135.20

General

Catalog Number

T2070110

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Clevis & Mounting Bracket

Type

Insulated Secondary Clevis

UPC

096359057574

Dimensions

Dimensions

6.000 in x 4.750 in x 2.25 in

Distance From Pole

N/A

Height

2.25 in

Length

6 in

Weight

1.38 lb

Width

4.75 in

Logistics

Pallet Quantity

600