Brand: Chance
Catalog ID: C2070116
For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.
Catalog Number
C2070116
Coating
Galvanized, ASTM A-153
Material
Steel
Style
Sagger
Type
Insulated Secondary Clevis
UPC
096359014409
Distance From Pole
N/A
Height
3.75 in
Length
4 in
Weight
2.31 lb
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
600