HUBBELL
Automatic Guy Wire Deadend, 5/16" 7 Strand, HS, Long Bail
Image of GDE5101L Automatic Guy Wire Deadend, 5/16" 7 Strand, HS, Long Bail
*Representative image
Image of GDE5101L Automatic Guy Wire Deadend, 5/16" 7 Strand, HS, Long Bail

Automatic Guy Wire Deadend, 5/16" 7 Strand, HS, Long Bail

Brand: FARGO

Catalog ID: GDE5101L

Automatic Guy Wire Deadend, 5/16" 7 Strand, HS, Common, Siemens-Martin, Utilities and Bell System Strand, Long Bail

Fargo GDE5100 Series Automatic deadends are designed for use on High Strength, Common, Siemens-Martin, Utilities and Bell System Strand.

Long Bail.

General

Bail Option

Long

Catalog Number

GDE5101L

Material

Aluminum Alloy; Steel

Material - Bail

Stainless Steel

Material - Jaw

HS Plated Steel

Material - Shell

High Strength Aluminum Alloy

Material - Yoke

Aluminum Alloy

Product Category

Guy Wire

Product Type

Automatic Deadend

Type

Automatic

UPC

096359377269

Dimensions

Dimensions

11.500 in x 2.250 in x 1.500 in

Height

1.5 in

Length

11.5 in

Nominal Guy Wire Size

5/16" 7 Strand

Thickness - Pad

0 in

Weight

0.67 lb

Width

2.25 in

Conductor Related

Conductor Diameter - Maximum

0.335

Conductor Diameter - Minimum

0.31

Conductor Diameter Range

0.31 - 0.335

Force Related

Assembly Rating (Ultimate)

8000 lb

Configuration

Bail Option

Long

Logistics

Pallet Quantity

2100