

Brand: FARGO
Catalog ID: GDE5203
Fargo GDE5200 Series Automatic deadends are designed for use on all grades of galvanized steel wire strand... High Strength, Extra High Strength, Alumoweld®, Alumonized, Common, Siemens-Martin, Utilities and Bell System Strand.
Bail Option
Standard
Catalog Number
GDE5203
Material
Aluminum Alloy; Steel
Material - Bail
Stainless Steel
Material - Jaw
HS Plated Steel
Material - Shell
High Strength Aluminum Alloy
Material - Yoke
Aluminum Alloy
Product Category
Guy Wire
Product Type
Automatic Deadend
Type
Automatic
UPC
096359378402
Dimensions
14.600 in x 3.724 in x 2.625 in
Height
2.625 in
Length
14.6 in
Nominal Guy Wire Size
7/16" 7 Strand
Weight
1.61 lb
Width
3.724 in
Conductor Diameter - Maximum
0.459
Conductor Diameter - Minimum
0.402
Conductor Diameter Range
0.402 - 0.459
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Bail Option
Standard
Pallet Quantity
800