HUBBELL
Formed Wire Deadend for Alumoweld® Series Strand 14M
Image of AWDE4120 Formed Wire Deadend for Alumoweld® Series Strand 14M

Formed Wire Deadend for Alumoweld® Series Strand 14M

Brand: FARGO

Catalog ID: AWDE4120

Formed Wire Deadend for 14M Alumoweld® Guy Strand

For deadend applications of support guy wires. Fargo AWDE series formed wire deadends are designed for use on Alumoweld® type guy wire.

  • For Alumoweld® Guy Strand
  • Alumoweld® wire construction
  • 14,000lb (62.3kN) maximum RBS

General

Application

Deadend for Alumoweld® Guy Strand

Catalog Number

AWDE4120

Color Code

Blue

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Clad Steel

Product Category

Guy Wire

Series

Alumoweld® Series

Type

Formed Wire

UPC

096359395577

Dimensions

Dimensions

31.000 in x 3.133 in x 0.504 in

Height

0.504 in

Length

31 in

Nominal Guy Wire Size

14M Alumoweld®

Weight

1.06 lb

Width

3.133 in

Conductor Related

Conductor Diameter - Maximum

0.384 in

Conductor Diameter - Minimum

0.361 in

Conductor Diameter Range

0.361 - 0.384

Conductor Type

Alumoweld®

Guy Wire Type

Alumoweld®

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

1400