HUBBELL
Formed Wire Deadend for Alumoweld® Series Strand 7#6
Image of AWDE4128 Formed Wire Deadend for Alumoweld® Series Strand 7#6

Formed Wire Deadend for Alumoweld® Series Strand 7#6

Brand: FARGO

Catalog ID: AWDE4128

Formed Wire Deadend for 7#6 Alumoweld® Guy Strand

For deadend applications of support guy wires. Fargo AWDE series formed wire deadends are designed for use on Alumoweld® type guy wire.

  • For Alumoweld® Guy Strand
  • Alumoweld® wire construction
  • 22,730lb (101.1kN) maximum RBS

General

Application

Deadend for Alumoweld® Guy Strand

Catalog Number

AWDE4128

Color Code

Blue

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum Clad Steel

Product Category

Guy Wire

Series

Alumoweld® Series

Type

Formed Wire

UPC

096359395607

Dimensions

Dimensions

40.500 in x 3.761 in x 0.693 in

Height

0.693 in

Length

40.5 in

Nominal Guy Wire Size

7#6 Alumoweld®

Weight

2.3 lb

Width

3.761 in

Conductor Related

Conductor Diameter - Maximum

0.515 in

Conductor Diameter - Minimum

0.475 in

Conductor Diameter Range

0.475 - 0.515

Conductor Type

Alumoweld®

Guy Wire Type

Alumoweld®

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

50

Pallet Quantity

280