Formed Wire Deadend for Bezinal® Guy Strand 5/16"

Brand:

FARGO

Catalog ID:

BDE9106

Formed Wire Deadend for 5/16" Bezinal® Guy Strand

For deadend applications for support of guy wires. Fargo BDE series formed wire deadends are designed for use on Bezinal® strand.

  • For Bezinal® Guy Strand
  • Bezinal® (B-coat) wire construction
  • 11,200lb (49.8kN) maximum RBS

Product details

General

Application
Deadend for Bezinal® Guy Strand
Color Code
Black
Material
Zinc-Aluminum Coated Steel
Product Category
Guy Wire
Type
Formed Wire
UPC
096359506126

Dimensions

Length
31 in
Nominal Guy Wire Size
5/16" Bezinal®
Weight
0.82 lb

Conductor Related

Conductor Diameter - Maximum
0.336 in
Conductor Diameter - Minimum
0.292 in
Conductor Diameter Range
0.292 - 0.336
Conductor Type
Bezinal® and other common Zinc-Aluminum coated strand
Guy Wire Type
Bezinal® and other common Zinc-Aluminum coated strand

Logistics

Carton Quantity
50