HUBBELL
Formed Wire False Deadend for Guy Strand 7/16"
Image of FWFDE1108 Formed Wire False Deadend for Guy Strand 7/16"

Formed Wire False Deadend for Guy Strand 7/16"

Brand: FARGO

Catalog ID: FWFDE1108

Formed Wire False Deadend for 7/16" Guy Strand

  • Allows strand to continue beyond the deadend pole
  • For HSS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand grades
  • Zinc plated (B-coat) EHS steel construction
  • 20,800lb (92.5KN) maximum RBS

General

Application

False Deadend for Guy Strand

Catalog Number

FWFDE1108

Color Code

Green

Material

Galvanized Steel

Product Category

Guy Wire

Type

Formed Wire

UPC

096359710325

Dimensions

Dimensions

48.000 in x 3.980 in x 0.590 in

Height

0.59 in

Length

48 in

Nominal Guy Wire Size

7/16" 7 Strand

Weight

2 lb

Width

3.98 in

Conductor Related

Conductor Diameter - Maximum

0.474

Conductor Diameter - Minimum

0.395

Conductor Diameter Range

0.395 - 0.474

Conductor Type

Galvanized Steel

Guy Wire Type

Galvanized Steel

Logistics

Carton Quantity

20

Pallet Quantity

560