HUBBELL
BOLT, MACHINE, SQ HEAD, 3/4in x 14in
Image of 8914 BOLT, MACHINE, SQ HEAD, 3/4in x 14in

BOLT, MACHINE, SQ HEAD, 3/4in x 14in

Brand: Chance

Catalog ID: 8914

Square head machine bolt for utility pole and crossarm construction. Rated for 18,350 lbs. tensile strength. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1
  • RUS listed, c - Bolt, machine

General

Catalog Number

8914

Coating

Galvanized, ASTM A-153

Material

Steel

Tensile Strength

18350 lb.

Type

Machine Bolts

UPC

096359075943

Dimensions

Diameter

0.75 in

Diameter (Fraction)

3/4 in

Dimensions

14.750 in x 1.125 in x 1.125 in

Distance From Pole

N/A

Height

1.125 in

Length

14.75 in

Length Threaded Area

6 in

Weight

1.84 lb

Width

1.125 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.1

RUS Listed Reference

c - Bolt, machine

Force Related

Tensile Strength

18350 lb.

Logistics

Pallet Quantity

1200