HPS_ID_8820_PRODIMAGE
HPS_ID_8820_PRODIMAGE

BOLT, MACHINE, SQ HEAD, 3/4in x 18in, 20,050lbs RATED TENSILE STRENGTH

Brand:

Chance

Catalog ID:

PS8918CW

Square head machine bolt for utility pole and crossarm construction. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per CSA G-164-M
  • Manufactured in compliance with Canadian CSA C83-96 specification
  • Charpy level 1 impact - Avg. min. energy absorption of 20J, when tested at -20° C per ASTM A370

Product details

General

Coating
Galvanized, CSA G164-M
Material
Steel
Tensile Strength
22000 lb.
Type
Machine Bolts
UPC
096359390008

Dimensions

Diameter
0.75 in
Diameter (Fraction)
3/4 in
Distance From Pole
N/A
Length
18 in
Length - Threaded Area
6 in
Weight
2.16 lb

Certifications And Compliance

Industry Standard(s)
CSA C83. 23

Logistics

Carton Quantity
15
Pallet Quantity
720