HUBBELL
BOLT, MACHINE, SQ HEAD, 3/4in x 7in, with TDG CORROSION PROTECTION
5/8 bolt, square head

BOLT, MACHINE, SQ HEAD, 3/4in x 7in, with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: DF4B7TDG

Square head machine bolt, 3/4" diameter x 7" long with 3" thread length and cone point. Includes one square nut. Rated tensile strength is 18,350 lbs. Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements. Manufactured to be functional equivalent to ANSI C135.1.

  • Rated tensile strength is 18,350 lbs.
  • Thermal Galvanized per ArmorGalv® and ASTM 1059 requirements
  • Manufactured to be functional equivalent to ANSI C135.1

General

Catalog Number

DF4B7TDG

Type

Machine Bolts

UPC

096359727910

Dimensions

Dimensions

7 in x 1.125 in x 1.125 in

Height

1.125 in

Length

7 in

Weight

1.07 lb

Width

1.125 in

Logistics

Pallet Quantity

1800