text.skipToContent text.skipToNavigation

Curved

WASHER, RECT CURVED, 1 1/16in HOLE, 3x4

By CHANCE Utility  
Catalog ID: CRW4B
Rectangular curved washer, 3" x 4" with 1 1/16" diameter hole for 1" diameter bolt. Cast ductile iron material per ASTM A536. Galvanized per ASTM A-153.

WASHER, RECT CURVED, 13/16in HOLE

By CHANCE Utility  
Catalog ID: CRW3
Rectangular curved washer, 2 1/4" x 3 1/2" with 13/16" diameter hole for 3/4" diameter bolt. Cast ductile iron material per ASTM A536. Galvanized per ASTM A-153.

WASHER, RECT CURVED, 15/16in HOLE, 3x4

By CHANCE Utility  
Catalog ID: CRW4A
Rectangular curved cast washer, 3" x 4" with 15/16" diameter hole for 7/8" diameter bolt. Cast ductile iron material per ASTM A536. Galvanized per ASTM A-153.

WASHER, SQ CURVED, 11/16in HOLE, 2 1/2in

By CHANCE Utility  
Catalog ID: PS6822
Square curved washer, 2 1/2" square x 3/16" thick with 11/16" diameter hole for 5/8" diameter bolt. Manufactured in compliance with NEMA PH-10. Galvanized per ASTM A-153 or ASTM B695.

WASHER, SQ CURVED, 11/16in HOLE, 2 1/4in

By CHANCE Utility  
Catalog ID: 681012
Square curved washer, 2 1/4" square x 3/16" thick with 11/16" diameter hole for 5/8" diameter bolt. Manufactured in compliance with NEMA PH-10. Galvanized per ASTM A-153 or ASTM B695.

WASHER, SQ CURVED, 11/16in HOLE, 3in SQ

By CHANCE Utility  
Catalog ID: GCW31
Square curved cast washer, 3" square x 3/8" thick at boss, with 11/16" diameter hole for 5/8" diameter bolt. Manufactured in compliance with NEMA PH-10. Cast ductile iron material per ASTM A536. Galvanized per ASTM A-153.