HUBBELL
Image of BB214 2-1/4in SQUARE FLAT WASHER for 5/8in BOLT SIZE, 11/16in HOLE, CAST DUCTILE IRON
* Representative image
Image of BB214 2-1/4in SQUARE FLAT WASHER for 5/8in BOLT SIZE, 11/16in HOLE, CAST DUCTILE IRON

2-1/4in SQUARE FLAT WASHER for 5/8in BOLT SIZE, 11/16in HOLE, CAST DUCTILE IRON

Brand:

Chance

Catalog ID:

BB214

Square washers distribute the load and protect against crushing of wood fibers. They provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square flat cast washer, 2-1/4" square x 5/16" thick at boss
  • 11/16" diameter hole for 5/8" diameter bolt
  • Manufactured in compliance with NEMA PH-10
  • Cast ductile iron material per ASTM A536
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

BB214

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Ductile Iron, ASTM A-536

Size

2-1/4 in X 2-1/4 in

Type

Washer

UPC

096359006312

Dimensions

Bolt Size

5/8 in

Dimension - Hole Size inch

11/16 in

Distance From Pole

N/A

Thickness_Fraction

5/16 in

Weight

0.21 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

RUS Listed Reference

d - Washers, flat

Logistics

Pallet Quantity

9600

Resources and downloads