HUBBELL
2in SQUARE FLAT WASHER for 5/8in BOLT SIZE, 11/16in HOLE
Image of 6812 2in SQUARE FLAT WASHER for 5/8in BOLT SIZE, 11/16in HOLE
*Representative image
Image of 6812 2in SQUARE FLAT WASHER for 5/8in BOLT SIZE, 11/16in HOLE

2in SQUARE FLAT WASHER for 5/8in BOLT SIZE, 11/16in HOLE

Brand: Chance

Catalog ID: 6812

Square washers distribute the load and protect against crushing of wood fibers. They provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square flat washer, 2" square x 1/8"
  • 11/16" diameter hole for 5/8" diameter bolt
  • Manufactured in compliance with NEMA PH-10
  • Galvanized per ASTM A-153 or ASTM B695
  • RUS listed, d - Washers, flat

General

Catalog Number

6812

Coating

Galvanized, ASTM A-153

Material

Steel

Product Type

Square Flat

Size

2 in X 2 in X 1/8 in

Type

Washer

UPC

096359073758

Dimensions

Bolt Size

5/8 in

Dimension - Hole Size inch

11/16 in

Dimensions

1.875 in x 1.875 in x 0.126 in

Distance From Pole

N/A

Height

0.126 in

Length

1.875 in

Size

2 in X 2 in X 1/8 in

Weight

0.12 lb

Width

1.875 in

Certifications And Compliance

Industry Standard(s)

NEMA PH10

Logistics

Pallet Quantity

14400