HUBBELL
2-1/4in SQUARE FLAT WASHER for 3/4in BOLT SIZE, 13/16in HOLE, CAST DUCTILE IRON
Image of BB214A 2-1/4in SQUARE FLAT WASHER for 3/4in BOLT SIZE, 13/16in HOLE, CAST DUCTILE IRON

2-1/4in SQUARE FLAT WASHER for 3/4in BOLT SIZE, 13/16in HOLE, CAST DUCTILE IRON

Brand: Chance

Catalog ID: BB214A

Square washers distribute the load and protect against crushing of wood fibers. They provide a smooth surface against the nut, which makes loosening less likely.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Square flat cast washer, 2-1/4" square x 5/16" thick at boss
  • 13/16" diameter hole for 3/4" diameter bolt
  • Manufactured in compliance with NEMA PH-10
  • Cast ductile iron material per ASTM A536
  • Galvanized per ASTM A-153

General

Catalog Number

BB214A

Coating

Galvanized, ASTM A-153

Material

Ductile Iron, ASTM A-536

Size

2-1/4 in X 2-1/4 in

Type

Washer

UPC

096359006329

Dimensions

Bolt Size

3/4 in

Dimension - Hole Size inch

13/16 in

Dimensions

2.300 in x 2.300 in x 0.295 in

Distance From Pole

N/A

Height

0.295 in

Length

2.3 in

Size

2-1/4 in X 2-1/4 in

Thickness_Fraction

5/16 in

Weight

0.22 lb

Width

2.3 in

Logistics

Pallet Quantity

9600