HUBBELL
SPRING WASHER, HEAVY-DUTY, DOUBLE-COIL, 5/8in SIZE
Image of CMW58 SPRING WASHER, HEAVY-DUTY, DOUBLE-COIL, 5/8in SIZE

SPRING WASHER, HEAVY-DUTY, DOUBLE-COIL, 5/8in SIZE

Brand: Chance

Catalog ID: CMW58

Spring affect of washer is used to counter shrinkage of wood members.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Heavy-Duty, double-coil spring washer with 0..65" diameter hole for 5/8" diameter bolt
  • Stock material is 0.234" x 0.302"
  • Mechaniclly galvanized per ASTM B695 with yellow chromate finish

General

Catalog Number

CMW58

Coating

Mechanically Galvanized

Material

Steel

Size

0.234 in x 0.302 in

Type

Lockwasher

UPC

096359459026

Dimensions

Bolt Size

5/8 in

Dimension - Hole Size inch

21/32 in

Dimensions

1.250 in x 1.250 in x 1.000 in

Distance From Pole

N/A

Height

1 in

Length

1.25 in

Size

0.234 in x 0.302 in

Weight

0.12 lb

Width

1.25 in

Certifications And Compliance

Industry Standard(s)

ASME B18.21.3

Logistics

Carton Quantity

250

Pallet Quantity

16000