HUBBELL
Image of CPB Communications Pole Bracket

Communications Pole Bracket

Brand: Chance

Catalog ID: CPB

Communications Pole Bracket for Wooden, Metal, and Concrete Poles Using a Bolt or Banding

The Hubbell Communications Pole Bracket (CPB) is designed to be a high strength, universal fitting for use on all wooden, metal, or concrete poles using either a 5/8” bolt or two 3/4” stainless steel bands.

  • High strength, universal fitting for use on all wooden, metal or concrete poles
  • Bolt or steel band installation
  • Multiple attachment locations for guying, deadending or drop clamps
  • Reduces hardware requirements by taking the place of multiple fittings/pole attachments
  • Specifically for use in telecom applications only

General

Application

Communications Pole Bracket

Catalog Number

CPB

Material

Aluminum alloy

UPC

096359594758

Dimensions

Dimensions

4.500 in x 1.800 in x 4.700 in

Height

4.7 in

Length

4.5 in

Weight

1 lb

Width

1.8 in

Logistics

Pallet Quantity

1920