HUBBELL
4-WAY, ADJUSTABLE POLE BAND for 9-1/2in to 16in POLE DIAMETERS
Image of C2030200 4-WAY, ADJUSTABLE POLE BAND for 9-1/2in to 16in POLE DIAMETERS

4-WAY, ADJUSTABLE POLE BAND for 9-1/2in to 16in POLE DIAMETERS

Brand: Chance

Catalog ID: C2030200

4-way, adjustable pole band for pole guys and insulator attachment. Band segments are 1/4" x 4" steel and connecting bolt size is 3/4" x 8". Band is shipped unassembled. Connecting links and rollers are ordered seperately.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 9/16" hole in each segment for lag or through bolt
  • Galvanized per ASTM A-153

General

Catalog Number

C2030200

Coating

Galvanized, ASTM A-153

Diameter - Pole

9.50 in X 16.00 in

Material

Steel

Size

0.25 in X 4.00 in

UPC

096359012962

Dimensions

Diameter - Lag Screw - Maximum

0.52 in

Diameter - Pole

9.50 in X 16.00 in

Diameter - Stud

0.75 in X 8.00 in

Distance From Pole

N/A

Size

0.25 in X 4.00 in

Weight

18.38 lb

Logistics

Pallet Quantity

128