text.skipToContent text.skipToNavigation

Pole Bands

BAND, POLE, DEADENDING, 6"-10" POLE

By CHANCE Utility  
Catalog ID: 6276
Adjustable Pole Band that fits 6" to 10" poles are 3 /16" x 4" flat steel bands, shipped assembled with one 3/4" x 4" curved bolt and one 3/4" x 2 1/2" cone head bolt. Hot dip galvanized.

BAND, POLE, DEADENDING, 6"-11.5" POLE

By CHANCE Utility  
Catalog ID: C2030194
Adjustable Pole Band used on wood pole take-offs of guy and insulation attachments. Fits pole diameters of 6" to 11 1/2". To be used with C203-0183 connecting links.

BAND, POLE, DEADENDING, 8"-14" POLE

By CHANCE Utility  
Catalog ID: 6277
Adjustable Pole Band that fits 8" to 14" poles are 3 /16" x 4" flat steel bands, shipped assembled with one 3/4" x 4" curved bolt and one 3/4" x 2 1/2" cone head bolt. Hot dip galvanized.

BAND, POLE, DEADENDING, 9.5"-14" POLE

By CHANCE Utility  
Catalog ID: C2030197
Adjustable Pole Band used on wood pole take-offs of guy and insulation attachments. Fits pole diameters of 9 1/2" to 14". To be used with C203-0183 connecting links.

BAND, POLE, DEADENDING, 9.5"-16" POLE

By CHANCE Utility  
Catalog ID: C2030200
Adjustable Pole Band used on wood pole take-offs of guy and insulation attachments. Fits pole diameters of 9 1/2" to 16". To be used with C203-0183 connecting links.

BAND, SECONDARY RACK, DOUBLE

By CHANCE Utility  
Catalog ID: 637412
(2) 5/8" x 2" Stud Bolt Dia.