text.skipToContent text.skipToNavigation

Service Hooks

Drive Ring, 1 1/4"

By CHANCE Utility  
Catalog ID: PSC2170079
Drive Ring loop is 1 1/4" in diameter. Use to secure or temporarily support drop cable on the pole. Meets Bellcore CA06835.

Drive Ring, 1 1/4" L

By CHANCE Utility  
Catalog ID: PSC2170080
Drive Ring loop is 1 1/4" in diameter with a long pin. Use to secure or temporarily support drop cable on the pole. Meets Bellcore CA06835.

Drive Ring, 1/2"

By CHANCE Utility  
Catalog ID: PSC2170074
Drive Ring loop is 1/2" in diameter. Use to secure or temporarily support drop cable on the pole. Meets Bellcore CA06835.

Drive Ring, 5/8"

By CHANCE Utility  
Catalog ID: PSC2170075
Drive Ring loop is 5/8" in diameter. Use to secure or temporarily support drop cable on the pole. Meets Bellcore CA06835.

Drive Ring, 5/8" L

By CHANCE Utility  
Catalog ID: PSC2170076
Drive Ring loop is 5/8" in diameter with a long pin. Use to secure or temporarily support drop cable on the pole. Meets Bellcore CA06835.

Drive Ring, 7/8"

By CHANCE Utility  
Catalog ID: PSC2170077
Drive Ring loop is 7/8" in diameter. Use to secure or temporarily support drop cable on the pole. Meets Bellcore CA06835.

Drive Ring, 7/8" L

By CHANCE Utility  
Catalog ID: PSC2170078
Drive Ring loop is 7/8" in diameter with a long pin. Use to secure or temporarily support drop cable on the pole. Meets Bellcore CA06835.

HOOK, DRIVE 7/16", 4 3/4"LENGTH

By CHANCE Utility  
Catalog ID: C2050190
Drive Hook 7/16" diameter x 4 3/4" long. Hooks used to attach wedge type service drops and deadend clamps to crossarms, poles or buildings.