HUBBELL
Image of C550B150PLLC LASHING KIT CONSISTING of (5) 50ft REELS and 150 BUCKLES

LASHING KIT CONSISTING of (5) 50ft REELS and 150 BUCKLES

Brand: Chance

Catalog ID: C550B150PLLC

Lashing straps used in conjunction with spacers to secure communications cable to messenger strand.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Loop strength 250 lbs.
  • Black acetal with stainless steel locking barbs in buckle
  • UV resistant and halogen free
  • Use PSC2170130 strap tensioning tool for tensioning and cutting excess strap material

General

Catalog Number

C550B150PLLC

Material

Plastic

UPC

096359657040

Dimensions

Weight

6.8 lb

Logistics

Carton Quantity

1