MY LISTS
HUBBELL
Image of C50PLLC PLASTIC LASHING STRAP, 50 ft REEL

PLASTIC LASHING STRAP, 50 ft REEL

Brand: Chance

Catalog ID: C50PLLC

Lashing straps used in conjunction with CBPLLC buckles and spacers to secure communications cable to messenger strand.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Loop strength 250 lbs.
  • UV resistant and halogen free
  • Use PSC2170130 strap tensioning tool for tensioning and cutting excess strap material

General

Catalog Number

C50PLLC

Material

Plastic

UPC

096359657064

Dimensions

Dimensions

8.500 in x 8.500 in x 0.875 in

Height

0.875 in

Length

8.5 in

Weight

1 lb

Width

8.5 in

Logistics

Carton Quantity

10

Pallet Quantity

1000