HUBBELL
Image of PSC2080423 BELL SPACER CABLE, 1in

BELL SPACER CABLE, 1in

Brand: Chance

Catalog ID: PSC2080423

Bell shaped spacer used to create a space between messenger strand and aerial cable.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Creates 1" spacing
  • Material is black UV resistant plastic

General

Catalog Number

PSC2080423

Material

Plastic

UPC

096359752172

Dimensions

Dimensions

1.2 in x 0.75 in x 1 in

Height

1 in

Length

1.2 in

Weight

0.022 lb

Width

0.75 in

Logistics

Carton Quantity

2000