HUBBELL
Image of DC168B1 3/4in WALL STRAP, 17in LENGTH

3/4in WALL STRAP, 17in LENGTH

Brand: Chance

Catalog ID: DC168B1

Wall strap is mounted on side of building for deadending strand. The thimbleye end offers a smooth radius to protect the strand.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Two 9/16" mounting holes spaced at 8" apart
  • Galvanized steel per ASTM A-153

General

Catalog Number

DC168B1

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359369264

Dimensions

Distance From Pole

N/A

Length

24.38 in

Weight

2.35 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

600