HUBBELL
Formed Wire Line Splice for Guy Strand 7/16"
Image of FWLS2108 Formed Wire Line Splice for Guy Strand 7/16"

Formed Wire Line Splice for Guy Strand 7/16"

Brand: FARGO

Catalog ID: FWLS2108

Formed Wire Line Splice for 7/16" Guy Strand

For repairing damaged or severed guy wire or messenger cable. Fargo FWLS series formed wire are designed for use on all types of galvanized guy wire (EHS, High Strength, Common, Siemens-Martin, Utilities, and Bell System Strand).

  • For HSS, EHS, Common, Siemens-Martin, Utilities and Bell System Strand grades
  • Zinc plated (B-coat) EHS steel construction
  • 20,800lb (92.5kN) maximum RBS

General

Application

Line Splice for Guy Strand

Catalog Number

FWLS2108

Color Code

Green

Material

Galvanized Steel

Product Category

Splices

Type

Formed Wire

UPC

096359576532

Dimensions

Dimensions

54.000 in x 0.598 in x 0.598 in

Height

0.598 in

Length

54 in

Nominal Guy Wire Size

7/16" 7 Strand

Weight

2 lb

Width

0.598 in

Conductor Related

Conductor Diameter - Maximum

0.474 in

Conductor Diameter - Minimum

0.395 in

Conductor Diameter Range

0.395 - 0.474

Conductor Type

Galvanized Steel

Guy Wire Type

Galvanized Steel

Logistics

Carton Quantity

25