HUBBELL
ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 5/8in ID x .162in WIRE DIA. w/COPPER COATED FINISH
Image of C2050226 ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 5/8in ID x .162in WIRE DIA. w/COPPER COATED FINISH

ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 5/8in ID x .162in WIRE DIA. w/COPPER COATED FINISH

Brand: Chance

Catalog ID: C2050226

Diamond Point Staple, copper coated, 2" long x 5/8" inside width x .162" diameter wire. Used to secure ground wire and ground wire molding to wood poles.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

ANSI Standard, C135.14

General

Catalog Number

C2050226

Coating

Copper Coated

Material

Steel Wire

Type

Staples

UPC

096359013723

Dimensions

Dimensions

2 in. x 0.949 in x 0.162 in

Distance From Pole

N/A

Height

0.162 in

Length

2 in.

Weight

0.03 lb

Width

0.949 in

Width Inside

5/8 in.

Conductor Related

Wire Size

0.162 in.

Logistics

Carton Quantity

100