HUBBELL
ROLLED DIAMOND POINT STAPLE, 3-1/2in LENGTH x 1-3/4In ID x 1/4in WIRE DIA. w/GALVANIZED FINISH
Image of C2050222 ROLLED DIAMOND POINT STAPLE, 3-1/2in LENGTH x 1-3/4In ID x 1/4in WIRE DIA. w/GALVANIZED FINISH

ROLLED DIAMOND POINT STAPLE, 3-1/2in LENGTH x 1-3/4In ID x 1/4in WIRE DIA. w/GALVANIZED FINISH

Brand: Chance

Catalog ID: C2050222

Staples are used for general fastening such as securing ground wire and ground wire molding. Available in various sizes and finishes. Industry slang is U-nail

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Sold by the piece in a master carton of 250 staples
  • 50 staples per inner box

General

Catalog Number

C2050222

Coating

Galvanized

Material

Steel Wire

Type

Staples

UPC

096359013686

Dimensions

Dimensions

3-1/2 in. x 2.25 in x 0.25 in

Distance From Pole

N/A

Height

0.25 in

Length

3-1/2 in.

Weight

0.1 lb

Width

2.25 in

Width Inside

1-3/4 in.

Conductor Related

Wire Size

1/4 in.

Logistics

Carton Quantity

50