SKU-820-350G502
SKU-820-350G502

Plant Paging Station

Brand:

GAI-Tronics

Catalog ID:

820-350G502

ICS SmartSeries Hazardous Area Speaker Amplifier Station - 100-240 VAC - IEC Zone 1, 8-ohm speaker output with SmartVolume - SmartSeries features with RTU input/output - Gray finish

Product details

General

Color
Gray
Material
Aluminum
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS
Signal Type
Analog
Weather Rating
IP66

Dimensions

Cubic Capacity
1541.83095 cu.in
Depth
8.25 in
Height
14.31 in
Weight
49 lb
Width
13.06 in

Electrical Ratings

Signal
33 Ohm
Voltage Rating
100-240 VAC

Certifications And Compliance

Certified Listed
IEC
Hazardous Rating(s)
IEC Zone 1