HUBBELL
SKU-825-551E502
SKU-825-551E502

Plant Paging/Intercom Station

Brand:

GAI-Tronics

Catalog ID:

825-551E502

ICS SmartSeries Hazardous Area Handset/Speaker Multi-party Station - 24 VDC - ATEX Zone 1, 8-ohm speaker output with Smart Volume - SmartSeries features with RTU input/output - Gray finish, 6' PVC handset cord

Product details

General

Catalog Number

825-551E502

Color

Gray

Material

Aluminum

Output Level Speaker

8 Ohm

Power

30 W

Series

ICS

Signal Type

Analog

Weather Rating

IP66

Dimensions

Cubic Capacity

2182.858848 cu.in

Depth

11.68 in

Height

14.31 in

Weight

49 lb

Width

13.06 in

Electrical Ratings

Signal

33 Ohm

Voltage Rating

24 VDC

Certifications And Compliance

Certified Listed

ATEX

Hazardous Rating(s)

ATEX Zone 1

Resources and downloads