text.skipToContent text.skipToNavigation

825-141D1B0

by GAI-Tronics 

Catalog ID: 825-141D1B0

ICS SmartSeries Handset/Speaker Multi-party Station - 100-240VAC - UL Class I, Div. 2 - 8-ohm speaker output with Smart Volume - SmartSeries features - Orange finish, Spring kit, 6' PVC handset cord

Product Details

General

Color Orange
Material GRP / Steel
Output Level Speaker 8 Ohm
Series ICS SmartSeries
Signal Type Analog
Weather Rating NEMA Type 4X

Dimensions

Cubic Capacity 1670.97 cu.in
Depth 10.5 in
Height 14.6 in
Weight 13 lb
Width 10.9 in

Electrical Ratings

Signal 33 Ohm
Voltage Rating 100-240 VAC

Certifications and Compliance

Certified Listed UL
Hazardous Rating(s) UL Div 2

Resources/Downloads