SKU-815-125D2A0
SKU-815-125D2A0

Plant Paging/Intercom Station

Brand:

GAI-Tronics

Catalog ID:

815-125D2A0

ICS Indoor Handset/Speaker Multi-party Station, 100-240 VAC, UL Class I, Div. 2, 8-ohm speaker output with VLC, Gray finish, 6' Hytrel handset cord, PCBA tropicalization

Product details

General

Color
Gray
Material
Steel
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS
Signal Type
Analog
Type
  • Multi-Party
  • 8-ohm speaker output with VLC
Weather Rating
NEMA Type 12

Dimensions

Cubic Capacity
985.6491 cu.in
Depth
8.18 in
Height
14.5 in
Weight
12 lb
Width
8.31 in

Electrical Ratings

Signal
33 Ohm
Voltage Rating
100-240 VAC

Certifications And Compliance

Certified Listed
UL
Hazardous Rating(s)
UL Div 2

Resources and downloads