SKU-825-514B2A0
SKU-825-514B2A0

Plant Paging/Intercom Station

Brand:

GAI-Tronics

Catalog ID:

825-514B2A0

ICS Outdoor Handset/Speaker Multi-party Station - 24VDC - CE Safe area - 8-ohm speaker output - Gray finish, 6' Hytrel handset cord, PCBA tropicalization

Product details

General

Color
Gray
Material
GRP / Steel
Output Level Speaker
8 Ohm
Power
30 W
Series
ICS
Signal Type
Analog
Weather Rating
IP66

Dimensions

Cubic Capacity
1670.97 cu.in
Depth
10.5 in
Height
14.6 in
Weight
13 lb
Width
10.9 in

Electrical Ratings

Signal
33 Ohm
Voltage Rating
100-240 VAC

Certifications And Compliance

Certified Listed
CE
Hazardous Rating(s)
CE Safe Area