
Brand: GAI-Tronics
Catalog ID: 723-901ICS
Catalog Number
723-901ICS
Series
ICS SmartSeries
Size
8.1 in x 8.1 in x 3.0 in
Type
SmartSeries Remote Handset/Speaker Amplifier
Size
8.1 in x 8.1 in x 3.0 in
Input Voltage
120 VAC
Hazardous Rating(s)
UL Safe Area