SKU-775-001
SKU-775-001

Extension Cable

Brand:

GAI-Tronics

Catalog ID:

775-001

30' extension cable with male and female connectors to add on to a standard 770-101 Portable GTC Station

Product details

General

Color
Black
Material
Various
Series
Page/Party®
Signal Type
Analog
Weather Rating
Indoor

Dimensions

Cubic Capacity
1460 cu.in
Depth
365
Height
2 in
Weight
4 lb
Width
2 in