Brand: GAI-Tronics
Catalog ID: 715-104
Catalog Number
715-104
Color
Gray
Material
Steel
Output Level Speaker
8 / 16 Ohm
Power
12 W
Series
Page/Party® Series
Signal Type
Analog
Weather Rating
Indoor
Weight
14.7 lb
Input Voltage
120 VAC
Power
12 W
Signal
33 Ohm
Certified Listed
UL
Weather Rating
Indoor
Output Level Speaker
8 / 16 Ohm